Motion Industries - Free CAD models - Two-Piece Clamping Collar Recessed Screw H2C-Series H2C-493-S - TraceParts
Motion Industries
By Motion Industries

Two-Piece Clamping Collar Recessed Screw H2C-Series H2C-493-S

Manufacturer Climax Metal Products
Description Two-Piece Clamping Collar Recessed Screw H2C-Series, Stainless Steel - ASTM A582, Plain, 4.9375 in ID, 6.2500 in OD, 0.8750 in Wide
Part Number H2C-493-S
MI Item Number 02758592
Distributor Motion Industries
Motion Internal Description H2C-493-S SHAFT COLLAR
E-Shop link https://www.motionindustries.com/products/sku/02758592
Material Stainless Steel - ASTM A582
Bore Type Plain
Construction Two Piece - Split
Finish Plain
Harmonization Code 8487.90.0080
Inside Diameter 4.9375 in
Locking Device Clamp
Outside Diameter 6.2500 in
Screw / Locking Style Hex Socket Cap Screw
Screw Material Stainless Steel - ASTM F837
Screw Size 3/8-24 x 1 in
Type Series H2C
Weight 2.66 lbs
Width 0.8750 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Type Construction Finish Harmonization Code Inside Diameter Locking Device Outside Diameter Screw / Locking Style Screw Material Screw Size Type Series Weight Width
1 1 02758592 Two-Piece Clamping Collar Recessed Screw H2C-Series, Stainless Steel - ASTM A582, Plain, 4.9375 in ID, 6.2500 in OD, 0.8750 in Wide Stainless Steel - ASTM A582 Plain Two Piece - Split Plain 8487.90.0080 4.9375 in Clamp 6.2500 in Hex Socket Cap Screw Stainless Steel - ASTM F837 3/8-24 x 1 in H2C 2.66 lbs 0.8750 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map