Motion Industries - Free CAD models - Two-Piece Clamping Collar Recessed Screw H2C-Series H2C-287-S - TraceParts
Motion Industries
By Motion Industries

Two-Piece Clamping Collar Recessed Screw H2C-Series H2C-287-S

Manufacturer Climax Metal Products
Description Two-Piece Clamping Collar Recessed Screw H2C-Series, Stainless Steel - ASTM A582, Plain, 2.8750 in ID, 4.5000 in OD, 0.7500 in Wide
Part Number H2C-287-S
MI Item Number 00214563
Distributor Motion Industries
Motion Internal Description H2C-287-S SHAFT COLLAR
E-Shop link https://www.motionindustries.com/products/sku/00214563
Material Stainless Steel - ASTM A582
Bore Type Plain
Construction Two Piece - Split
Finish Stainless Steel
Harmonization Code 8487.90.0080
Inside Diameter 2.8750 in
Locking Device Clamp
Outside Diameter 4.5000 in
Screw / Locking Style Hex Socket Cap Screw
Screw Material Stainless Steel - ASTM F837
Screw Size 3/8-24 x 1 in
Type Series H2C
Weight 29 oz
Width 0.7500 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Type Construction Finish Harmonization Code Inside Diameter Locking Device Outside Diameter Screw / Locking Style Screw Material Screw Size Type Series Weight Width
1 1 00214563 Two-Piece Clamping Collar Recessed Screw H2C-Series, Stainless Steel - ASTM A582, Plain, 2.8750 in ID, 4.5000 in OD, 0.7500 in Wide Stainless Steel - ASTM A582 Plain Two Piece - Split Stainless Steel 8487.90.0080 2.8750 in Clamp 4.5000 in Hex Socket Cap Screw Stainless Steel - ASTM F837 3/8-24 x 1 in H2C 29 oz 0.7500 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map