Motion Industries - Free CAD models - Two Speed Motor, U32R9C - TraceParts
Motion Industries
By Motion Industries

Two Speed Motor, U32R9C

Manufacturer US MOTORS (NIDEC)
Description Two Speed Motor - 3 ph Motor Phase, 1800 rpm / 900 rpm Synchronous, 460 Motor Supply Voltage, 182T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number U32R9C
MI Item Number 02899325
Distributor Motion Industries
Motion Internal Description 1 1/2 / 3/4 HP,1750 / 875 RPM,U32R9C,460
E-Shop link https://motionindustries.com/products/sku/02899325
Base RPM 1750 / 875 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Aluminum
Frame Size 182T
Frequency Rating 60 Hz
Harmonization Code 8501.52.4000
Motor Category Two Speed Motor
Motor Horsepower 1-1/2 hp / 3/4 hp;1.50 hp / 0.75 hp
Motor Phase 3 ph
Motor Poles 4/8-pole
Motor Supply Voltage 460 V
Mounting Type Footed/Horizontal
Synchronous RPM 1800 rpm / 900 rpm
Weight 58.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type Synchronous RPM Weight
1 1 02899325 Two Speed Motor - 3 ph Motor Phase, 1800 rpm / 900 rpm Synchronous, 460 Motor Supply Voltage, 182T Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 1750 / 875 rpm Continuous Duty TEFC (Totally Enclosed Fan Cooled) Aluminum 182T 60 Hz 8501.52.4000 Two Speed Motor 1-1/2 hp / 3/4 hp;1.50 hp / 0.75 hp 3 ph 4/8-pole 460 V Footed/Horizontal 1800 rpm / 900 rpm 58.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map