Motion Industries - Free CAD models - Trunnion Pivot Bracket MB-S04 - TraceParts
Motion Industries
By Motion Industries

Trunnion Pivot Bracket MB-S04

Manufacturer SMC
Description Trunnion Pivot Bracket, For use with MB Series Air Cylinder, 40 mm;50 mm Bore
Manufacturer Part Number MB-S04
MI Item Number 02425901
Distributor Motion Industries
Motion Internal Description MB-S04 PIVOT BRACKET TRUNION
E-Shop link https://www.motionindustries.com/products/sku/02425901
Cylinder Application Type ISO/VDMA Tie-Rod
Cylinder Size 40 mm;50 mm
For Use With MB Series Air Cylinder
Hardware Type Trunnion Pivot Bracket
Replacement Part Type Pivot Bracket
Weight 0.52 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Cylinder Application Type Cylinder Size For Use With Hardware Type Replacement Part Type Weight
1 1 02425901 Trunnion Pivot Bracket, For use with MB Series Air Cylinder, 40 mm;50 mm Bore ISO/VDMA Tie-Rod 40 mm;50 mm MB Series Air Cylinder Trunnion Pivot Bracket Pivot Bracket 0.52 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map