Motion Industries - Free CAD models - Trunnion Bearing Bracket, 1827001604 - TraceParts
Motion Industries
By Motion Industries

Trunnion Bearing Bracket, 1827001604

Manufacturer Aventics
Description Trunnion Bearing Bracket, Weight 0.85 lbs
Manufacturer Part Number 1827001604
MI Item Number 05545672
Distributor Motion Industries
Motion Internal Description 1827001604 CM1-AT4-040/050-M1-A
E-Shop link https://motionindustries.com/products/sku/05545672
Material Steel
Cylinder Size 40 mm;50 mm
Hardware Type MT4 Trunnion Bearing Bracket;MT5 Trunnion Bearing Bracket;MT6 Trunnion Bearing Bracket
Mounting Type MT4;MT5;MT6
Weight 0.85 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Cylinder Size Hardware Type Mounting Type Weight
1 1 05545672 Trunnion Bearing Bracket, Weight 0.85 lbs Steel 40 mm;50 mm MT4 Trunnion Bearing Bracket;MT5 Trunnion Bearing Bracket;MT6 Trunnion Bearing Bracket MT4;MT5;MT6 0.85 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map