Motion Industries - Free CAD models - TRB Tie Rod Air Cylinder, 0822245406 - TraceParts
Motion Industries
By Motion Industries

TRB Tie Rod Air Cylinder, 0822245406

Manufacturer Aventics
Description TRB Tie Rod Air Cylinder, Operating Temperature Range 14 to 302°F, Weight 12.10 lbs
Manufacturer Part Number 0822245406
MI Item Number 05547304
Distributor Motion Industries
Motion Internal Description 0822245406 DA CYL 100 X 200
E-Shop link https://motionindustries.com/products/sku/05547304
Angled Pivot Bracket - Ball Joint 1827001789
Angled Pivot Bracket - Plain 1825805280
Bore Diameter 100 mm
Center Trunnion Mount - MT4 1827003996
Clevis Mount (Detachable) - MP2 1827001294
Cushion Type Adjustable Air Cushions and Elastic Bumpers
Cylinder Type Metric
Eye Mount - MP4 (Plain) 1827001288
Eye Mount - MP6 (Ball Joint) 1827001624
Eye Mount - MP9 (Rubber Bushed) 3683210000
Flange Mount - MF1/MF2 1827001282
Flexible Spherical Coupling 1826409005
Foot Mounts - MS1 1827001276
Front Trunnion Mount - MT5 1827001614
Locking Position Without Locks
Maximum Operating Pressure 145 psi
Minimum Operating Pressure 22 psi
Mounting Type Basic;MX0
Operating Pressure Range 22 to 145 psi
Operating Temperature Range 14 to 302°F
Options Included Magnetic Piston, Switch Ready
Piston Action Double-Acting
Port Gender Female
Port Size 1/2 BSPP
Port Thread Standard BSPP
Rear Trunnion Mount - MT6 1827001614
Rod - Thread Size M20x1.5 Male Thread
Rod Clevis 1822122004 Galvanized Steel, 3590508000 Stainless Steel
Rod Gender Male
Rod Nut 1823300031
Rod Size 25 mm
Rod Thread Standard ISO
Rod Type Single Rod
Seal Kit 1827009907 Standard, R412012574 Low Friction, 1827009949 High Temp, R412012575 Metal Scraper
Series TRB
Sperical Rod Eye 1822124006 Female Thread
Standards Met ISO 15552
Stroke 200 mm
Weight 12.10 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Angled Pivot Bracket - Ball Joint Angled Pivot Bracket - Plain Bore Diameter Center Trunnion Mount - MT4 Clevis Mount (Detachable) - MP2 Cushion Type Cylinder Type Eye Mount - MP4 (Plain) Eye Mount - MP6 (Ball Joint) Eye Mount - MP9 (Rubber Bushed) Flange Mount - MF1/MF2 Flexible Spherical Coupling Foot Mounts - MS1 Front Trunnion Mount - MT5 Locking Position Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Piston Action Port Gender Port Size Port Thread Standard Rear Trunnion Mount - MT6 Rod - Thread Size Rod Clevis Rod Gender Rod Nut Rod Size Rod Thread Standard Rod Type Seal Kit Series Sperical Rod Eye Standards Met Stroke Weight
1 1 05547304 TRB Tie Rod Air Cylinder, Operating Temperature Range 14 to 302°F, Weight 12.10 lbs 1827001789 1825805280 100 mm 1827003996 1827001294 Adjustable Air Cushions and Elastic Bumpers Metric 1827001288 1827001624 3683210000 1827001282 1826409005 1827001276 1827001614 Without Locks 145 psi 22 psi Basic;MX0 22 to 145 psi 14 to 302°F Magnetic Piston, Switch Ready Double-Acting Female 1/2 BSPP BSPP 1827001614 M20x1.5 Male Thread 1822122004 Galvanized Steel, 3590508000 Stainless Steel Male 1823300031 25 mm ISO Single Rod 1827009907 Standard, R412012574 Low Friction, 1827009949 High Temp, R412012575 Metal Scraper TRB 1822124006 Female Thread ISO 15552 200 mm 12.10 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map