Motion Industries - Free CAD models - TL Bushed Sprocket, 50BTL25 - TraceParts
Motion Industries
By Motion Industries

TL Bushed Sprocket, 50BTL25

Manufacturer Tsubaki (UST)
Description TL Bushed Sprocket, Steel Material, 25 Teeth, 0.5000 to 2.0000 in Bore Range
Part Number 50BTL25
MI Item Number 00173234
Distributor Motion Industries
Motion Internal Description 50BTL25 2012 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00173234
Material Steel
Bushing Bore Range 0.5000 to 2.0000 in
Bushing Size 2012
Bushing Type Taper Lock Bushing
Chain Number & Pitch 50 / 5/8 in
Hardened Teeth Yes
Length Through Bore 1.2500 in
Number of Strands Across 1
Number of Teeth 25
Pitch Diameter 4.9870 in
Pitch Type Single
Tooth Width 0.3430 in
CAD models
Share

Product selection

Index Selector MI Item Number Material Bushing Bore Range Bushing Size Bushing Type Chain Number & Pitch Hardened Teeth Length Through Bore Number of Strands Across Number of Teeth Pitch Diameter Pitch Type Tooth Width
1 1 00173234 Steel 0.5000 to 2.0000 in 2012 Taper Lock Bushing 50 / 5/8 in Yes 1.2500 in 1 25 4.9870 in Single 0.3430 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map