Motion Industries - Free CAD models - Tie Rod Air Cylinder C85N20-300 - TraceParts
Motion Industries
By Motion Industries

Tie Rod Air Cylinder C85N20-300

Manufacturer SMC
Description Tie Rod Air Cylinder, Double-Acting, Single Rod
Manufacturer Part Number C85N20-300
MI Item Number 03972177
Distributor Motion Industries
Motion Internal Description C85N20-300
E-Shop link https://www.motionindustries.com/products/sku/03972177
Bore Diameter 20 mm
Cushion Type Rubber Bumper
Cylinder Type ISO / CETOP
Minimum Operating Pressure +0.08 Mpa
Mounting Type Clevis
Operating Pressure Range +0.08 to +1 Mpa
Operating Temperature Range -20 to +80 °C
Overall Length 426 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPP
Port Thread Standard BSPP
Rod - Thread Size M8x1.25 Male ISO
Rod Gender Male
Rod Thread Standard ISO
Rod Type Single Rod
Series C85
Standards Met ISO
Stroke Length 300 mm
Weight 0.37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Type Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Length Piston Action Port Gender Port Size Port Thread Standard Rod - Thread Size Rod Gender Rod Thread Standard Rod Type Series Standards Met Stroke Length Weight
1 1 03972177 Tie Rod Air Cylinder, Double-Acting, Single Rod 20 mm Rubber Bumper ISO / CETOP +0.08 Mpa Clevis +0.08 to +1 Mpa -20 to +80 °C 426 mm Double-Acting Female 1/8 BSPP BSPP M8x1.25 Male ISO Male ISO Single Rod C85 ISO 300 mm 0.37 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map