Motion Industries - Free CAD models - Thrust Spherical Plain Bearing, GE12AW - TraceParts
Motion Industries
By Motion Industries

Thrust Spherical Plain Bearing, GE12AW

Manufacturer INA (Schaeffler)
Description Thrust Spherical Plain Bearing, 12 mm Bore, 35 mm, OD
Part Number GE12AW
MI Item Number 04066114
Distributor Motion Industries
Motion Internal Description GE12AW ELGES® SPHERICAL PLAIN BEARING
E-Shop link https://motionindustries.com/products/sku/04066114
Bearing Type Thrust
Bore Diameter 12 mm
Closure Type Open
Inner Ring Material Chrome-Plated Steel
Inner Ring Width 9.3 mm
Lubrication Type Maintenance Free/Self-Lubricating
Misalignment Angle 9 °
Operating Temperature Range -50 to +150 °C
Outer Ring Material Chrome Steel
Outer Ring Width 9 mm
Outside Diameter 35 mm
Race Material PTFE Composite
Radial Dynamic Load Capacity 97200 N
Radial Static Load Capacity 162000 N
Standards Met ISO-12 240-3
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Type Bore Diameter Closure Type Inner Ring Material Inner Ring Width Lubrication Type Misalignment Angle Operating Temperature Range Outer Ring Material Outer Ring Width Outside Diameter Race Material Radial Dynamic Load Capacity Radial Static Load Capacity Standards Met
1 1 04066114 Thrust Spherical Plain Bearing, 12 mm Bore, 35 mm, OD Thrust 12 mm Open Chrome-Plated Steel 9.3 mm Maintenance Free/Self-Lubricating 9 ° -50 to +150 °C Chrome Steel 9 mm 35 mm PTFE Composite 97200 N 162000 N ISO-12 240-3

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map