Motion Industries - Free CAD models - Tension Control Brake, 927528 - TraceParts
Motion Industries
By Motion Industries

Tension Control Brake, 927528

Manufacturer Nexen
Description Tension Control Brake, Bore to Size, Machined/Bare Aluminum Finish, 1/8 NPT or 5/32 Plastic Tubing Port Size, 2500 rpm Max
Manufacturer Part Number 927528
MI Item Number Number 03007293
Distributor Motion Industries
Motion Internal Description 927528 BTBA-12 BRAKE,TENSION,1.5
E-Shop link https://motionindustries.com/products/sku/03007293
Approximate Brake Facing Life 1094 hp/hr per two calipers
Bore Style Bore to Size
Bore Type Straight
Brake Facing Edge Color Code Green
Brake Facing Type Low Coefficient
Brake Series BTBA-12
Controllers 964356, 964354, 912123, 912145, 964520, 964522, 964531, 964535, 964260
Direction of Rotation Bidirectional
Disc Diameter 12 in
Dynamic Torque per Opposing Caliper Pair @ 3 psi 30 in-lbs
Dynamic Torque per Opposing Caliper Pair @ 80 psi 788 in-lbs
Engagement Air
Engagement/Release Air/None
Facing Kit 927540
Fan Voltage 120 V ac
Finish Machined/Bare Aluminum
Function Tensioning
Maximum Brake Continuous Thermal Dissipation 10.06 hp
Maximum Dynamic Torque with all Calipers 3150 in-lbs
Maximum Pressure 85 psi
Maximum RPM 2500 rpm
Minimum Engagement Pressure 1 psi
Mounting Configuration Shaft Mounted
Open or Enclosed Design Enclosed
Overall Diameter 12.89 in
Overall Length 8.68 in
Port Size 1/8 NPT or 5/32 Plastic Tubing
Ratings CE, and RoHS
Release None
Shaft Inertia 800.00 kg/cm²
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Approximate Brake Facing Life Bore Style Bore Type Brake Facing Edge Color Code Brake Facing Type Brake Series Controllers Direction of Rotation Disc Diameter Dynamic Torque per Opposing Caliper Pair @ 3 psi Dynamic Torque per Opposing Caliper Pair @ 80 psi Engagement Engagement/Release Facing Kit Fan Voltage Finish Function Maximum Brake Continuous Thermal Dissipation Maximum Dynamic Torque with all Calipers Maximum Pressure Maximum RPM Minimum Engagement Pressure Mounting Configuration Open or Enclosed Design Overall Diameter Overall Length Port Size Ratings Release Shaft Inertia
1 1 03007293 Tension Control Brake, Bore to Size, Machined/Bare Aluminum Finish, 1/8 NPT or 5/32 Plastic Tubing Port Size, 2500 rpm Max 1094 hp/hr per two calipers Bore to Size Straight Green Low Coefficient BTBA-12 964356, 964354, 912123, 912145, 964520, 964522, 964531, 964535, 964260 Bidirectional 12 in 30 in-lbs 788 in-lbs Air Air/None 927540 120 V ac Machined/Bare Aluminum Tensioning 10.06 hp 3150 in-lbs 85 psi 2500 rpm 1 psi Shaft Mounted Enclosed 12.89 in 8.68 in 1/8 NPT or 5/32 Plastic Tubing CE, and RoHS None 800.00 kg/cm²

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map