Motion Industries - Free CAD models - Taper-Lock BushingTLB4040-20MM-SS - TraceParts
Motion Industries
By Motion Industries

Taper-Lock BushingTLB4040-20MM-SS

Manufacturer PCI Procal Inc.
Description Taper-Lock Bushing, 20 mm Bore, Flg OD, 4.0000 in LTB, 300 Stainless Steel Material
Manufacturer Part Number TLB4040-20MM-SS
MI Item Number 07148329
Distributor Motion Industries
Motion Internal Description TLB4040-20MM-SS TAPERED BUSHING
E-Shop link https://motionindustries.com/products/sku/07148329
Material 300 Stainless Steel
Bolt Circle Diameter 5.5480 in
Bore Diameter 20 mm
Bore Type Finished w/ Keyway
Bushing Size 4040
Finish Precision Machined
Keyway Size 6 x 2.8 mm
Length Through Bore 4.0000 in
Manufacturer UPC Number 841946119735
Maximum Hub Outside Diameter 5.7500 in
Mounting Type Conventional
Number of Bolt Holes 3
Outside Diameter 5.7500 in
Screw Thread Size 1/4 in
Screw Torque 92.5 ft-lbs
Weight 29.906 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Outside Diameter Screw Thread Size Screw Torque Weight
1 1 07148329 Taper-Lock Bushing, 20 mm Bore, Flg OD, 4.0000 in LTB, 300 Stainless Steel Material 300 Stainless Steel 5.5480 in 20 mm Finished w/ Keyway 4040 Precision Machined 6 x 2.8 mm 4.0000 in 841946119735 5.7500 in Conventional 3 5.7500 in 1/4 in 92.5 ft-lbs 29.906 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map