Motion Industries - Free CAD models - Taper-Lock BushingTLB2517-35MM-SS - TraceParts
Motion Industries
By Motion Industries

Taper-Lock BushingTLB2517-35MM-SS

Manufacturer PCI Procal Inc.
Description Taper-Lock Bushing, 35 mm Bore, Flg OD, 1.7500 in LTB, 300 Stainless Steel Material
Manufacturer Part Number TLB2517-35MM-SS
MI Item Number 07148252
Distributor Motion Industries
Motion Internal Description TLB2517-35MM-SS TAPERED BUSHING
E-Shop link https://motionindustries.com/products/sku/07148252
Material 300 Stainless Steel
Bolt Circle Diameter 3.2500 in
Bore Diameter 35 mm
Bore Type Finished w/ Keyway
Bushing Size 2517
Finish Precision Machined
Keyway Size 10 x 3.3 mm
Length Through Bore 1.7500 in
Manufacturer UPC Number 841946118967
Maximum Hub Outside Diameter 3.3750 in
Mounting Type Conventional
Number of Bolt Holes 2
Outside Diameter 3.3750 in
Screw Thread Size 1/4 in
Screw Torque 21.25 ft-lbs
Weight 3.891 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Outside Diameter Screw Thread Size Screw Torque Weight
1 1 07148252 Taper-Lock Bushing, 35 mm Bore, Flg OD, 1.7500 in LTB, 300 Stainless Steel Material 300 Stainless Steel 3.2500 in 35 mm Finished w/ Keyway 2517 Precision Machined 10 x 3.3 mm 1.7500 in 841946118967 3.3750 in Conventional 2 3.3750 in 1/4 in 21.25 ft-lbs 3.891 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map