Motion Industries - Free CAD models - Taper-Lock BushingTLB2012-1.1250-SS - TraceParts
Motion Industries
By Motion Industries

Taper-Lock BushingTLB2012-1.1250-SS

Manufacturer PCI Procal Inc.
Description Taper-Lock Bushing, 1.1250 in Bore, Flg OD, 1.2500 in LTB, 300 Stainless Steel Material
Manufacturer Part Number TLB2012-1.1250-SS
MI Item Number 07148210
Distributor Motion Industries
Motion Internal Description TLB2012-1.1250-SS TAPERED BUSHING
E-Shop link https://motionindustries.com/products/sku/07148210
Material 300 Stainless Steel
Bolt Circle Diameter 2.6250 in
Bore Diameter 1.1250 in
Bore Type Finished w/ Keyway
Bushing Size 2012
Finish Precision Machined
Keyway Size 1/4 x 1/8 in
Length Through Bore 1.2500 in
Manufacturer UPC Number 841946118547
Maximum Hub Outside Diameter 2.7500 in
Mounting Type Conventional
Number of Bolt Holes 2
Outside Diameter 2.7500 in
Screw Thread Size 1/4 in
Screw Torque 15.42 ft-lbs
Weight 1.750 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Outside Diameter Screw Thread Size Screw Torque Weight
1 1 07148210 Taper-Lock Bushing, 1.1250 in Bore, Flg OD, 1.2500 in LTB, 300 Stainless Steel Material 300 Stainless Steel 2.6250 in 1.1250 in Finished w/ Keyway 2012 Precision Machined 1/4 x 1/8 in 1.2500 in 841946118547 2.7500 in Conventional 2 2.7500 in 1/4 in 15.42 ft-lbs 1.750 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map