Motion Industries - Free CAD models - Tapered Roller Bearing Set, 368A/362A - TraceParts
Motion Industries
By Motion Industries

Tapered Roller Bearing Set, 368A/362A

Manufacturer NTN Bearing Company
Description Tapered Roller Bearing Set, 2.0000 in ID, Case Carburized Steel Material
Part Number 368A/362A
MI Item Number 07143329
Distributor Motion Industries
Motion Internal Description 368A/362A TAPERED ROLLER SET
E-Shop link https://motionindustries.com/products/sku/07143329
ABMA Precision Rating Class 4
Assembly Type Cone & Cup
Bearing Material Case Carburized Steel
Bore Diameter 2.0000 in
Closure Type Open
Compatible Cone 368A
Compatible Cup 362A
Dynamic Load Capacity 18900 lbf
Fillet Radius 0.0500 in
Harmonization Code 8482.20.0040
Operating Temperature Range -40 to 250 °F
Outside Diameter 3.5000 in
Overall Width 0.8750 in
Static Load Capacity 23200 lbf
Weight 1.135 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description ABMA Precision Rating Assembly Type Bearing Material Bore Diameter Closure Type Compatible Cone Compatible Cup Dynamic Load Capacity Fillet Radius Harmonization Code Operating Temperature Range Outside Diameter Overall Width Static Load Capacity Weight
1 1 07143329 Tapered Roller Bearing Set, 2.0000 in ID, Case Carburized Steel Material Class 4 Cone & Cup Case Carburized Steel 2.0000 in Open 368A 362A 18900 lbf 0.0500 in 8482.20.0040 -40 to 250 °F 3.5000 in 0.8750 in 23200 lbf 1.135 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map