Motion Industries - Free CAD models - Tapered Roller Bearing Set, 33215 - TraceParts
Motion Industries
By Motion Industries

Tapered Roller Bearing Set, 33215

Manufacturer NTN Bearing Company
Description Tapered Roller Bearing Set, 2.9528 in ID, 41 mm Cone Width, Through Hardened Steel Material
Part Number 33215
MI Item Number 07143367
Distributor Motion Industries
Motion Internal Description 33215 TAPERED ROLLER SET
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=07143367
Assembly Type Cone & Cup
Bearing Material Through Hardened Steel
Bore Diameter 2.9528 in
Closure Type Open
Cone Width 41 mm
Cup Width 31 mm
Dynamic Load Capacity 47000 lbf
Harmonization Code 8482.20.0061
Operating Temperature Range -40 to 250 °F
Outside Diameter 5.1181 in
Overall Width 1.6142 in
Static Load Capacity 67000 lbf
Weight 1.389 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Assembly Type Bearing Material Bore Diameter Closure Type Cone Width Cup Width Dynamic Load Capacity Harmonization Code Operating Temperature Range Outside Diameter Overall Width Static Load Capacity Weight
1 1 07143367 Tapered Roller Bearing Set, 2.9528 in ID, 41 mm Cone Width, Through Hardened Steel Material Cone & Cup Through Hardened Steel 2.9528 in Open 41 mm 31 mm 47000 lbf 8482.20.0061 -40 to 250 °F 5.1181 in 1.6142 in 67000 lbf 1.389 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map