Motion Industries - Free CAD models - Tapered Roller Bearing Set, 32228 - TraceParts
Motion Industries
By Motion Industries

Tapered Roller Bearing Set, 32228

Manufacturer NTN Bearing Company
Description Tapered Roller Bearing Set, 5.5118 in ID, 68 mm Cone Width, Through Hardened Steel Material
Part Number 32228
MI Item Number 05780683
Distributor Motion Industries
Motion Internal Description 32228 TAPERED ROLLER SET
E-Shop link https://motionindustries.com/products/sku/05780683
ABMA Precision Rating Class 0
Assembly Type Cone & Cup
Bearing Material Through Hardened Steel
Bore Diameter 5.5118 in
Closure Type Open
Cone Width 68 mm
Cup Width 58 mm
Dynamic Load Capacity 137000 lbf
Fillet Radius 2.5 mm
Harmonization Code 8482.20.0064
Operating Temperature Range -40 to 250 °F
Outside Diameter 9.8425 in
Overall Width 2.8248 in
Static Load Capacity 207000 lbf
Weight 39.242 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description ABMA Precision Rating Assembly Type Bearing Material Bore Diameter Closure Type Cone Width Cup Width Dynamic Load Capacity Fillet Radius Harmonization Code Operating Temperature Range Outside Diameter Overall Width Static Load Capacity Weight
1 1 05780683 Tapered Roller Bearing Set, 5.5118 in ID, 68 mm Cone Width, Through Hardened Steel Material Class 0 Cone & Cup Through Hardened Steel 5.5118 in Open 68 mm 58 mm 137000 lbf 2.5 mm 8482.20.0064 -40 to 250 °F 9.8425 in 2.8248 in 207000 lbf 39.242 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map