Motion Industries - Free CAD models - Tapered Roller Bearing Full Assembly, 33108 - TraceParts
Motion Industries
By Motion Industries

Tapered Roller Bearing Full Assembly, 33108

Manufacturer FAG (Schaeffler)
Description Tapered Roller Bearing Full Assembly, 40 mm ID, 75 mm OD, Open, Steel Cage, 26 mm Cone Width, 20.5 mm Cup Width
Part Number 33108
MI Item Number 04535222
Distributor Motion Industries
Motion Internal Description 33108 METRIC TAPERED ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/04535222
Assembly Type Cone & Cup
Bore Diameter 40 mm
Cage Material Steel
Closure Type Open
Cone Width 26 mm
Cup Width 20.5 mm
Dynamic Load Capacity 79000 N
Finish/Coating Uncoated
Flange Type Non-Flanged Cup
Maximum RPM 9500 RPM
Operating Temperature Range -30 to +120 °C
Outside Diameter 75 mm
Series 331
Standards Met DIN ISO 355/DIN 720
Static Load Capacity 103000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Assembly Type Bore Diameter Cage Material Closure Type Cone Width Cup Width Dynamic Load Capacity Finish/Coating Flange Type Maximum RPM Operating Temperature Range Outside Diameter Series Standards Met Static Load Capacity
1 1 04535222 Tapered Roller Bearing Full Assembly, 40 mm ID, 75 mm OD, Open, Steel Cage, 26 mm Cone Width, 20.5 mm Cup Width Cone & Cup 40 mm Steel Open 26 mm 20.5 mm 79000 N Uncoated Non-Flanged Cup 9500 RPM -30 to +120 °C 75 mm 331 DIN ISO 355/DIN 720 103000 N

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map