Motion Industries - Free CAD models - Tapered Roller Bearing Full Assembly, 30311-A - TraceParts
Motion Industries
By Motion Industries

Tapered Roller Bearing Full Assembly, 30311-A

Manufacturer FAG (Schaeffler)
Description Tapered Roller Bearing Full Assembly, 55 mm ID, 120 mm OD, Open, Steel Cage, 29 mm Cone Width, 21 mm Cup Width
Part Number 30311-A
MI Item Number 00131780
Distributor Motion Industries
Motion Internal Description 30311-A BEARING
E-Shop link https://motionindustries.com/products/sku/00131780
Assembly Type Cone & Cup
Bore Diameter 55 mm
Cage Material Steel
Closure Type Open
Cone Width 29 mm
Cup Width 21 mm
Dynamic Load Capacity 151000 N
Finish/Coating Uncoated
Flange Type Non-Flanged Cup
Maximum RPM 6200 RPM
Operating Temperature Range -30 to +120 °C
Outside Diameter 120 mm
Series 303
Standards Met DIN ISO 355/DIN 720
Static Load Capacity 173000 N
Weight 3.56 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Assembly Type Bore Diameter Cage Material Closure Type Cone Width Cup Width Dynamic Load Capacity Finish/Coating Flange Type Maximum RPM Operating Temperature Range Outside Diameter Series Standards Met Static Load Capacity Weight
1 1 00131780 Tapered Roller Bearing Full Assembly, 55 mm ID, 120 mm OD, Open, Steel Cage, 29 mm Cone Width, 21 mm Cup Width Cone & Cup 55 mm Steel Open 29 mm 21 mm 151000 N Uncoated Non-Flanged Cup 6200 RPM -30 to +120 °C 120 mm 303 DIN ISO 355/DIN 720 173000 N 3.56 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map