Motion Industries - Free CAD models - Take-Up Frame Accessory, 1440C - TraceParts
Motion Industries
By Motion Industries

Take-Up Frame Accessory, 1440C

Manufacturer PCI Procal Inc.
Description Take-Up Frame Accessory, Wide Slot Cover, WSTUF Series, 41.6250 in Length, 8.1590 in Width, 4.5480 in Height, Carbon Steel
Part Number 1440C
MI Item Number 02171186
Distributor Motion Industries
Motion Internal Description 1440C COVER ASSEMBLY
E-Shop link https://motionindustries.com/products/sku/02171186
Material Carbon Steel
Color Safety Yellow
Compatible Frame Number 1440
Compatible Frame Series WSTUF
Overall Height 4.5480 in
Overall Length 41.6250 in
Overall Width 8.1590 in
Part Type Wide Slot Cover
Weight 7.9 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Color Compatible Frame Number Compatible Frame Series Overall Height Overall Length Overall Width Part Type Weight
1 1 02171186 Take-Up Frame Accessory, Wide Slot Cover, WSTUF Series, 41.6250 in Length, 8.1590 in Width, 4.5480 in Height, Carbon Steel Carbon Steel Safety Yellow 1440 WSTUF 4.5480 in 41.6250 in 8.1590 in Wide Slot Cover 7.9 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map