Motion Industries - Free CAD models - Take-Up Frame Accessory, 1405C-SS - TraceParts
Motion Industries
By Motion Industries

Take-Up Frame Accessory, 1405C-SS

Manufacturer PCI Procal Inc.
Description Take-Up Frame Accessory, Narrow Slot Cover, NSTUF Series, 18.6880 in Length, 5.9680 in Width, 3.5630 in Height, Stainless Steel Material
Manufacturer Part Number 1405C-SS
MI Item Number 07146975
Distributor Motion Industries
Motion Internal Description 1405C-SS 1405C-SS COVER ASSEMBLY FOR
E-Shop link https://motionindustries.com/products/sku/07146975
Material Stainless Steel
Color Safety Yellow
Compatible Frame Number 1405 -SS
Compatible Frame Series NSTUF
Includes Mounting Screws and Washers
Manufacturer UPC Number 841946110565
Overall Height 3.5630 in
Overall Length 18.6880 in
Overall Width 5.9680 in
Part Type Narrow Slot Cover
Weight 3.5 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Color Compatible Frame Number Compatible Frame Series Includes Manufacturer UPC Number Overall Height Overall Length Overall Width Part Type Weight
1 1 07146975 Take-Up Frame Accessory, Narrow Slot Cover, NSTUF Series, 18.6880 in Length, 5.9680 in Width, 3.5630 in Height, Stainless Steel Material Stainless Steel Safety Yellow 1405 -SS NSTUF Mounting Screws and Washers 841946110565 3.5630 in 18.6880 in 5.9680 in Narrow Slot Cover 3.5 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map