Motion Industries - Free CAD models - Take-Up Ball Bearing Unit, UCT212-207D1 - TraceParts
Motion Industries
By Motion Industries

Take-Up Ball Bearing Unit, UCT212-207D1

Manufacturer NTN Bearing Company
Description Take-Up Ball Bearing Unit, 2.4375 in Bore, Cast Iron, Set Screw
Part Number UCT212-207D1
MI Item Number 02166167
Distributor Motion Industries
Motion Internal Description UCT212-207D1 BRG
E-Shop link https://motionindustries.com/products/sku/02166167
Bore Diameter 2.4375 in
Expansion Type Non-Expansion Bearing (Fixed)
Finish/Coating Uncoated
Housing Material Cast Iron
Locking Device Set Screw
Lubrication Type Lubrication Fitting
Overall Height 5-3/4 in
Overall Length 7-5/8 in
Rod Hole Diameter 1-3/8 in
Series UCT2
Slot Spacing 5.1250 in
Slot Width 22 mm
Unit Type Side Mount
Weight 10.47 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Expansion Type Finish/Coating Housing Material Locking Device Lubrication Type Overall Height Overall Length Rod Hole Diameter Series Slot Spacing Slot Width Unit Type Weight
1 1 02166167 Take-Up Ball Bearing Unit, 2.4375 in Bore, Cast Iron, Set Screw 2.4375 in Non-Expansion Bearing (Fixed) Uncoated Cast Iron Set Screw Lubrication Fitting 5-3/4 in 7-5/8 in 1-3/8 in UCT2 5.1250 in 22 mm Side Mount 10.47 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map