Motion Industries - Free CAD models - SY3000-27-1T - TraceParts
Motion Industries
By Motion Industries

SY3000-27-1T

Manufacturer SMC
Description SY3000/5000/7000/9000, Sub-plate for Base Mount
Manufacturer Part Number SY3000-27-1T
MI Item Number 01999287
Distributor Motion Industries
Motion Internal Description SY3000-27-1T SUBPLATE 1/8" NPTF
E-Shop link https://www.motionindustries.com/products/sku/01999287
Air Supply Port Size 1/8 in
Fluid Compatibility Air
Operating Temperature Range -10 to +50 °C
Part Type Subplate
Thread Standard NPTF
Weight 0.09 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Supply Port Size Fluid Compatibility Operating Temperature Range Part Type Thread Standard Weight
1 1 01999287 SY3000/5000/7000/9000, Sub-plate for Base Mount 1/8 in Air -10 to +50 °C Subplate NPTF 0.09 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map