Motion Industries - Free CAD models - Swivel Eye Bracket, 1827020087 - TraceParts
Motion Industries
By Motion Industries

Swivel Eye Bracket, 1827020087

Manufacturer Aventics
Description Swivel Eye Bracket, Weight 0.64 lbs
Manufacturer Part Number 1827020087
MI Item Number 07437222
Distributor Motion Industries
Motion Internal Description 1827020087 SHERICAL MP6 REAR MOUNT
E-Shop link https://motionindustries.com/products/sku/07437222
Material Aluminum Forged
Cylinder Size 63 mm
Hardware Type MP6 Swivel Eye Bracket
Mounting Type MP6
Weight 0.64 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Cylinder Size Hardware Type Mounting Type Weight
1 1 07437222 Swivel Eye Bracket, Weight 0.64 lbs Aluminum Forged 63 mm MP6 Swivel Eye Bracket MP6 0.64 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map