Motion Industries - Free CAD models - Stopper Air Cylinder RSQB12-10D - TraceParts
Motion Industries
By Motion Industries

Stopper Air Cylinder RSQB12-10D

Manufacturer SMC
Description Stopper Air Cylinder, Fixed Mounting Height
Manufacturer Part Number RSQB12-10D
MI Item Number 03085370
Distributor Motion Industries
Motion Internal Description RSQB12-10D CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03085370
Bore Diameter 12 mm
Cushion Type Rubber Bumper
Maximum Operating Pressure +1 Mpa2
Mounting Adjustability Fixed Mounting
Mounting Type Through-Hole
Operating Pressure Range Maximum of +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 25 mm
Overall Length 61 mm
Overall Width 25 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure +1.5 Mpa
Rod Construction Type Round Bar Type
Rod Size 8 mm
Roller Material Resin
Stroke Length 10 mm
Weight 0.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Maximum Operating Pressure Mounting Adjustability Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Construction Type Rod Size Roller Material Stroke Length Weight
1 1 03085370 Stopper Air Cylinder, Fixed Mounting Height 12 mm Rubber Bumper +1 Mpa2 Fixed Mounting Through-Hole Maximum of +1 Mpa -10 to +70 °C 25 mm 61 mm 25 mm Double-Acting Female M5x0.8 ISO +1.5 Mpa Round Bar Type 8 mm Resin 10 mm 0.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map