Motion Industries - Free CAD models - Stopper Air Cylinder RSQA40-25D - TraceParts
Motion Industries
By Motion Industries

Stopper Air Cylinder RSQA40-25D

Manufacturer SMC
Description Stopper Air Cylinder, Fixed Mounting Height
Manufacturer Part Number RSQA40-25D
MI Item Number 04980714
Distributor Motion Industries
Motion Internal Description RSQA40-25D
E-Shop link https://www.motionindustries.com/products/sku/04980714
Bore Diameter 40 mm
Cushion Type Rubber Bumper
Maximum Operating Pressure +1 Mpa2
Mounting Adjustability Fixed Mounting
Mounting Type Both Ends Tapped
Operating Pressure Range Maximum of +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 57 mm
Overall Length 130.5 mm
Overall Width 52 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Rod Construction Type Round Bar Type
Rod Size 25 mm
Roller Material Resin
Stroke Length 25 mm
Weight 1.60 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Maximum Operating Pressure Mounting Adjustability Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Construction Type Rod Size Roller Material Stroke Length Weight
1 1 04980714 Stopper Air Cylinder, Fixed Mounting Height 40 mm Rubber Bumper +1 Mpa2 Fixed Mounting Both Ends Tapped Maximum of +1 Mpa -10 to +70 °C 57 mm 130.5 mm 52 mm Double-Acting Female 1/8 BSPT BSPT +1.5 Mpa Round Bar Type 25 mm Resin 25 mm 1.60 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map