Motion Industries - Free CAD models - Stopper Air Cylinder RSDQB50-30DL - TraceParts
Motion Industries
By Motion Industries

Stopper Air Cylinder RSDQB50-30DL

Manufacturer SMC
Description Stopper Air Cylinder, Fixed Mounting Height
Manufacturer Part Number RSDQB50-30DL
MI Item Number 03217128
Distributor Motion Industries
Motion Internal Description RSDQB50-30DL
E-Shop link https://www.motionindustries.com/products/sku/03217128
Bore Diameter 50 mm
Cushion Type Rubber Bumper
Maximum Operating Pressure +1 Mpa2
Mounting Adjustability Fixed Mounting
Mounting Type Through-Hole
Operating Pressure Range Maximum of +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Non-Adjustable Lever;Switch Ready
Overall Height 81 mm
Overall Length 214 mm
Overall Width 64 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Rod Construction Type Lever Type
Rod Size 25 mm
Roller Material Resin
Stroke Length 30 mm
Weight 3.67 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Maximum Operating Pressure Mounting Adjustability Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Construction Type Rod Size Roller Material Stroke Length Weight
1 1 03217128 Stopper Air Cylinder, Fixed Mounting Height 50 mm Rubber Bumper +1 Mpa2 Fixed Mounting Through-Hole Maximum of +1 Mpa -10 to +60 °C Magnetized;Non-Adjustable Lever;Switch Ready 81 mm 214 mm 64 mm Double-Acting Female 1/8 BSPT BSPT +1.5 Mpa Lever Type 25 mm Resin 30 mm 3.67 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map