Motion Industries - Free CAD models - Stock Bore Sprocket, DS80A20 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, DS80A20

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Rough Stock, 20 Teeth, 1.0000 in Bore
Part Number DS80A20
MI Item Number 00195114
Distributor Motion Industries
Motion Internal Description DS80A20 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00195114
Bore Diameter 1.0000 in
Bore Type Rough Stock
Chain Number & Pitch 80 / 1 in
Number of Teeth 20
Weight 14.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00195114 1.0000 in Rough Stock 80 / 1 in 20 14.00 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map