Motion Industries - Free CAD models - Stock Bore Sprocket, D160B19 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, D160B19

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 19 Teeth, 2.0000 in Bore
Part Number D160B19
MI Item Number 00178430
Distributor Motion Industries
Motion Internal Description D160B19 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00178430
Material Steel
Bore Diameter 2.0000 in
Bore Type Rough Stock
Chain Number & Pitch 160 / 2 in
Hardened Teeth Non-Hardened Teeth
Hub Diameter 7 in
Length Through Bore 4.7500 in
Maximum Bore Diameter 4-3/4 in
Number of Hubs 1
Number of Strands Across 2
Number of Teeth 19
Outside Diameter 13.186 in
Pitch Diameter 12.152 in
Pitch Type Single
Tooth Width 1.119 in
Weight 92.00 lbs
Width Across Tooth Sets 3.424 in
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Hub Diameter Length Through Bore Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Outside Diameter Pitch Diameter Pitch Type Tooth Width Weight Width Across Tooth Sets
1 1 00178430 Steel 2.0000 in Rough Stock 160 / 2 in Non-Hardened Teeth 7 in 4.7500 in 4-3/4 in 1 2 19 13.186 in 12.152 in Single 1.119 in 92.00 lbs 3.424 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map