Motion Industries - Free CAD models - Stock Bore Sprocket, D160B18 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, D160B18

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Rough Stock, 18 Teeth, 1.7500 in Bore
Part Number D160B18
MI Item Number 00178426
Distributor Motion Industries
Motion Internal Description D160B18 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00178426
Bore Diameter 1.7500 in
Bore Type Rough Stock
Chain Number & Pitch 160 / 2 in
Number of Teeth 18
Weight 94.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00178426 1.7500 in Rough Stock 160 / 2 in 18 94.50 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map