Motion Industries - Free CAD models - Stock Bore Sprocket, D140B20 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, D140B20

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, 20 Teeth, 1.6250 in Bore
Part Number D140B20
MI Item Number 00178349
Distributor Motion Industries
Motion Internal Description D140B20 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00178349
Material Steel
Bore Diameter 1.6250 in
Chain Number & Pitch 140-2 / 1-3/4 in
Hub Style B
Number of Hubs 1
Number of Strands Across 2
Number of Teeth 20
Pitch Diameter 11.1860 in
Tooth Width 2.8180 in
Type Rough Stock
Weight 68.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Chain Number & Pitch Hub Style Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Tooth Width Type Weight
1 1 00178349 Steel 1.6250 in 140-2 / 1-3/4 in B 1 2 20 11.1860 in 2.8180 in Rough Stock 68.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map