Motion Industries - Free CAD models - Stock Bore Sprocket, D140B18 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, D140B18

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Rough Stock, 18 Teeth, 1.7500 in Bore
Part Number D140B18
MI Item Number 00178340
Distributor Motion Industries
Motion Internal Description D140B18 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00178340
Bore Diameter 1.7500 in
Bore Type Rough Stock
Chain Number & Pitch 140 / 1-3/4 in
Number of Teeth 18
Weight 59.10 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00178340 1.7500 in Rough Stock 140 / 1-3/4 in 18 59.10 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map