Motion Industries - Free CAD models - Stock Bore Sprocket, D100B12 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, D100B12

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Rough Stock, 12 Teeth, 1.1250 in Bore, SK-1 Attachment
Part Number D100B12
MI Item Number 00178085
Distributor Motion Industries
Motion Internal Description D100B12 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00178085
Bore Diameter 1.1250 in
Bore Type Rough Stock
Chain Number & Pitch 100 / 1-1/4 in
Number of Teeth 12
Weight 9.30 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00178085 1.1250 in Rough Stock 100 / 1-1/4 in 12 9.30 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map