Motion Industries - Free CAD models - Stock Bore Sprocket, 60B18 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 60B18

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 18 Teeth, 0.7500 in Bore
Part Number 60B18
MI Item Number 00164942
Distributor Motion Industries
Motion Internal Description 60B18 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00164942
Material Steel
Bore Diameter 0.7500 in
Bore Type Rough Stock
Chain Number & Pitch 60 / 3/4 in
Hardened Teeth Non-Hardened Teeth
Hub Diameter 3-1/2 in
Length Through Bore 1.2500 in
Maximum Bore Diameter 2-3/8 in
Number of Hubs 1
Number of Strands Across 1
Number of Teeth 18
Pitch Diameter 4.319 in
Pitch Type Single
Tooth Width 0.459 in
Weight 3.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Hub Diameter Length Through Bore Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Pitch Type Tooth Width Weight
1 1 00164942 Steel 0.7500 in Rough Stock 60 / 3/4 in Non-Hardened Teeth 3-1/2 in 1.2500 in 2-3/8 in 1 1 18 4.319 in Single 0.459 in 3.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map