Motion Industries - Free CAD models - Stock Bore Sprocket, 60A44 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 60A44

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Rough Stock, 44 Teeth, 0.9375 in Bore, A-1 Attachment
Part Number 60A44
MI Item Number 00161102
Distributor Motion Industries
Motion Internal Description 60A44 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00161102
Bore Diameter 0.9375 in
Bore Type Rough Stock
Chain Number & Pitch 60 / 3/4 in
Number of Teeth 44
Weight 9.80 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00161102 0.9375 in Rough Stock 60 / 3/4 in 44 9.80 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map