Motion Industries - Free CAD models - Stock Bore Sprocket, 60A42 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 60A42

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 42 Teeth, 1.0000 in Bore, A-1 Attachment
Part Number 60A42
MI Item Number 00161090
Distributor Motion Industries
Motion Internal Description 60A42 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00161090
Material Steel
Bore Diameter 1.0000 in
Bore Type Rough Stock
Chain Number & Pitch 60 / 3/4 in
Hardened Teeth Non-Hardened Teeth
Maximum Bore Diameter 9.22 in
Number of Hubs 0
Number of Strands Across 1
Number of Teeth 42
Pitch Diameter 10.037 in
Pitch Type Single
Tooth Width 0.459 in
Weight 9.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Pitch Type Tooth Width Weight
1 1 00161090 Steel 1.0000 in Rough Stock 60 / 3/4 in Non-Hardened Teeth 9.22 in 0 1 42 10.037 in Single 0.459 in 9.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map