Motion Industries - Free CAD models - Stock Bore Sprocket, 50B39 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 50B39

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 39 Teeth
Part Number 50B39
MI Item Number 00164706
Distributor Motion Industries
Motion Internal Description 50B39 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00164706
Material Steel
Bore Type Rough Stock
Hardened Teeth Non-Hardened Teeth
Number of Hubs 1
Number of Teeth 39
Weight 6.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Type Hardened Teeth Number of Hubs Number of Teeth Weight
1 1 00164706 Steel Rough Stock Non-Hardened Teeth 1 39 6.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map