Motion Industries - Free CAD models - Stock Bore Sprocket, 50B15 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 50B15

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 15 Teeth, 0.6250 in Bore
Part Number 50B15
MI Item Number 00164492
Distributor Motion Industries
Motion Internal Description 50B15 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00164492
Material Steel
Bore Diameter 0.6250 in
Bore Type Rough Stock
Chain Number & Pitch 50 / 5/8 in
Hardened Teeth Non-Hardened Teeth
Hub Diameter 2-3/8 in
Length Through Bore 1.0000 in
Maximum Bore Diameter 1-1/2 in
Number of Hubs 1
Number of Strands Across 1
Number of Teeth 15
Pitch Diameter 3.006 in
Pitch Type Single
Tooth Width 0.343 in
Weight 1.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Hub Diameter Length Through Bore Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Pitch Type Tooth Width Weight
1 1 00164492 Steel 0.6250 in Rough Stock 50 / 5/8 in Non-Hardened Teeth 2-3/8 in 1.0000 in 1-1/2 in 1 1 15 3.006 in Single 0.343 in 1.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map