Motion Industries - Free CAD models - Stock Bore Sprocket, 40A18 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 40A18

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 18 Teeth, 0.6250 in Bore
Part Number 40A18
MI Item Number 00159663
Distributor Motion Industries
Motion Internal Description 40A18 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00159663
Material Steel
Bore Diameter 0.6250 in
Bore Type Rough Stock
Chain Number & Pitch 40 / 1/2 in
Hardened Teeth Non-Hardened Teeth
Maximum Bore Diameter 2.3 in
Number of Hubs 0
Number of Strands Across 1
Number of Teeth 18
Pitch Diameter 2.879 in
Pitch Type Single
Tooth Width 0.284 in
Weight 0.46 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Pitch Type Tooth Width Weight
1 1 00159663 Steel 0.6250 in Rough Stock 40 / 1/2 in Non-Hardened Teeth 2.3 in 0 1 18 2.879 in Single 0.284 in 0.46 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map