Motion Industries - Free CAD models - Stock Bore Sprocket, 35A40 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 35A40

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, Steel Material, Rough Stock, 40 Teeth, 0.6250 in Bore
Part Number 35A40
MI Item Number 00159502
Distributor Motion Industries
Motion Internal Description 35A40 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00159502
Material Steel
Bore Diameter 0.6250 in
Bore Type Rough Stock
Chain Number & Pitch 35 / 3/8 in
Hardened Teeth Non-Hardened Teeth
Maximum Bore Diameter 4.36 in
Number of Hubs 0
Number of Strands Across 1
Number of Teeth 40
Pitch Diameter 4.78 in
Pitch Type Single
Tooth Width 0.168 in
Weight 0.79 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Pitch Diameter Pitch Type Tooth Width Weight
1 1 00159502 Steel 0.6250 in Rough Stock 35 / 3/8 in Non-Hardened Teeth 4.36 in 0 1 40 4.78 in Single 0.168 in 0.79 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map