Motion Industries - Free CAD models - Stock Bore Sprocket, 120A36 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 120A36

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, 120 / 1-1/2 in, 36 Teeth, 1.5000 in Bore
Part Number 120A36
MI Item Number 00162355
Distributor Motion Industries
Motion Internal Description 120A36 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00162355
Bore Diameter 1.5000 in
Bore Type Rough Stock
Chain Number & Pitch 120 / 1-1/2 in
Number of Teeth 36
Weight 54.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00162355 1.5000 in Rough Stock 120 / 1-1/2 in 36 54.50 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map