Motion Industries - Free CAD models - Stock Bore Sprocket, 120A17 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 120A17

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, 120 / 1-1/2 in, 17 Teeth, 1.3750 in Bore
Part Number 120A17
MI Item Number 00162227
Distributor Motion Industries
Motion Internal Description 120A17 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00162227
Material Steel
Bore Diameter 1.3750 in
Bore Type Rough Stock
Chain Number & Pitch 120 / 1-1/2 in
Hardened Teeth Non-Hardened Teeth
Maximum Bore Diameter 6.48 in
Number of Hubs 0
Number of Strands Across 1
Number of Teeth 17
Outside Diameter 8.924 in
Pitch Diameter 8.163 in
Pitch Type Single
Tooth Width 0.924 in
Weight 12.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Material Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Maximum Bore Diameter Number of Hubs Number of Strands Across Number of Teeth Outside Diameter Pitch Diameter Pitch Type Tooth Width Weight
1 1 00162227 Steel 1.3750 in Rough Stock 120 / 1-1/2 in Non-Hardened Teeth 6.48 in 0 1 17 8.924 in 8.163 in Single 0.924 in 12.00 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map