Motion Industries - Free CAD models - Stock Bore Sprocket, 120A15 - TraceParts
Motion Industries
By Motion Industries

Stock Bore Sprocket, 120A15

Manufacturer Tsubaki (UST)
Description Stock Bore Sprocket, 120 / 1-1/2 in, 15 Teeth, 1.2500 in Bore
Part Number 120A15
MI Item Number 00162209
Distributor Motion Industries
Motion Internal Description 120A15 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00162209
Bore Diameter 1.2500 in
Bore Type Rough Stock
Chain Number & Pitch 120 / 1-1/2 in
Number of Teeth 15
Weight 9.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Number of Teeth Weight
1 1 00162209 1.2500 in Rough Stock 120 / 1-1/2 in 15 9.50 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map