Motion Industries - Free CAD models - Standard Air Regulator SRH3000-02 - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator SRH3000-02

Manufacturer SMC
Description Standard Air Regulator, 1.45 to 29 psi, 1/4 BSPT Port
Part Number SRH3000-02
MI Item Number 04195514
Distributor Motion Industries
Motion Internal Description SRH3000-02 LEFT REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/04195514
Fluid Compatibility Air; Argon; CO2; Nitrogen; Water
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Maximum Set Pressure 29 psi
Minimum Operating Temperature 32 °F
Minimum Set Pressure 1.45 psi
Operating Temperature Range 32 To 140 °F
Overall Height 40 mm
Overall Length 83.5 mm
Overall Width 40 mm
Port Gender Female
Port Size 1/4 BSPT
Pressure Control Type Non-Relief Valve
Proof Pressure 217 psi
Set Pressure Range 1.45 to 29 psi
Standards Met JIS B 8370
Thread Standard BSPT
Weight 0.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Maximum Set Pressure Minimum Operating Temperature Minimum Set Pressure Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Pressure Control Type Proof Pressure Set Pressure Range Standards Met Thread Standard Weight
1 1 04195514 Standard Air Regulator, 1.45 to 29 psi, 1/4 BSPT Port Air; Argon; CO2; Nitrogen; Water 145 psi 140 °F 29 psi 32 °F 1.45 psi 32 To 140 °F 40 mm 83.5 mm 40 mm Female 1/4 BSPT Non-Relief Valve 217 psi 1.45 to 29 psi JIS B 8370 BSPT 0.77 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map