Motion Industries - Free CAD models - Standard Air Regulator, R412006107 - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator, R412006107

Manufacturer Aventics
Description Standard Air Regulator, Operating Temperature Range 14 to 122 °F, Weight 0.86 lbs, Thread Standard BSPP
Manufacturer Part Number R412006107
MI Item Number 05542421
Distributor Motion Industries
Motion Internal Description R412006107 AS2-RGS-G014-GAU-080
E-Shop link https://motionindustries.com/products/sku/05542421
Fluid Compatibility Air
Maximum Air Flow 77 scfm
Maximum Operating Temperature 122 °F
Maximum Set Pressure 232 psi
Minimum Operating Temperature 14 °F
Minimum Set Pressure 7.25 psi
Operating Temperature Range 14 to 122 °F
Port Size 1/4 BSPP
Thread Standard BSPP
Weight 0.86 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Fluid Compatibility Maximum Air Flow Maximum Operating Temperature Maximum Set Pressure Minimum Operating Temperature Minimum Set Pressure Operating Temperature Range Port Size Thread Standard Weight
1 1 05542421 Standard Air Regulator, Operating Temperature Range 14 to 122 °F, Weight 0.86 lbs, Thread Standard BSPP Air 77 scfm 122 °F 232 psi 14 °F 7.25 psi 14 to 122 °F 1/4 BSPP BSPP 0.86 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map