Motion Industries - Free CAD models - Standard Air Regulator ITV3050-03F4BN3 - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator ITV3050-03F4BN3

Manufacturer SMC
Description Standard Air Regulator, 141 scfm, 0.73 to 130 psi, 1/2 BSPP Port
Part Number ITV3050-03F4BN3
MI Item Number 04317322
Distributor Motion Industries
Motion Internal Description ITV3050-03F4BN3
E-Shop link https://www.motionindustries.com/products/sku/04317322
Air Flow Capacity 141 scfm
Fluid Compatibility Air
Included Options Mounting Bracket
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 122 °F
Maximum Set Pressure 130 psi
Minimum Operating Temperature 32 °F
Minimum Set Pressure 0.73 psi
Operating Temperature Range 32 To 122 °F
Overall Height 100 mm
Overall Length 137 mm
Overall Width 66 mm
Port Gender Female
Port Size 1/2 BSPP
Pressure Control Type Relief Valve
Set Pressure Range 0.73 to 130 psi
Standards Met JIS; UL
Thread Standard BSPP
Weight 1.98 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Fluid Compatibility Included Options Maximum Operating Pressure Maximum Operating Temperature Maximum Set Pressure Minimum Operating Temperature Minimum Set Pressure Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Pressure Control Type Set Pressure Range Standards Met Thread Standard Weight
1 1 04317322 Standard Air Regulator, 141 scfm, 0.73 to 130 psi, 1/2 BSPP Port 141 scfm Air Mounting Bracket 145 psi 122 °F 130 psi 32 °F 0.73 psi 32 To 122 °F 100 mm 137 mm 66 mm Female 1/2 BSPP Relief Valve 0.73 to 130 psi JIS; UL BSPP 1.98 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map