Motion Industries - Free CAD models - Standard Air Regulator, IT4020-N34B1 - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator, IT4020-N34B1

Manufacturer SMC
Description Standard Air Regulator, 50 psi Max Operating Pressure
Manufacturer Part Number IT4020-N34B1
MI Item Number 04565361
Distributor Motion Industries
Motion Internal Description IT4020-N34B1
E-Shop link https://www.motionindustries.com/products/sku/04565361
Fluid Compatibility Air
Maximum Operating Pressure 50 psi
Port Gender Female
Port Size 1/2 NPT
Thread Standard NPT
Weight 2.43 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Fluid Compatibility Maximum Operating Pressure Port Gender Port Size Thread Standard Weight
1 1 04565361 Standard Air Regulator, 50 psi Max Operating Pressure Air 50 psi Female 1/2 NPT NPT 2.43 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map