Motion Industries - Free CAD models - Standard Air Regulator AR50-N10G-Z - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator AR50-N10G-Z

Manufacturer SMC
Description Standard Air Regulator, 283 scfm, 7.30 to 123 psi, 1 NPT Port
Part Number AR50-N10G-Z
MI Item Number 02007196
Distributor Motion Industries
Motion Internal Description AR50-N10G-Z (OLD NAR5000-N10G)
E-Shop link https://www.motionindustries.com/products/sku/02007196
Air Flow Capacity 283 scfm
Fluid Compatibility Air
Included Options Round Pressure Gauge;Name Plate;Pressure Gauge - psi, °F
Knob Type Rising
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Maximum Set Pressure 123 psi
Minimum Operating Temperature 23 °F
Minimum Set Pressure 7.3 psi
Operating Temperature Range 23 To 140 °F
Overall Height 90 mm
Overall Length 169 mm
Overall Width 127.5 mm
Port Gender Female
Port Size 1 NPT
Pressure Control Type Relief Valve
Proof Pressure 217 psi
Set Pressure Range 7.30 to 123 psi
Standards Met ASTM B117-07a; JIS Z 2371
Thread Standard NPT
Weight 2.87 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Fluid Compatibility Included Options Knob Type Maximum Operating Pressure Maximum Operating Temperature Maximum Set Pressure Minimum Operating Temperature Minimum Set Pressure Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Pressure Control Type Proof Pressure Set Pressure Range Standards Met Thread Standard Weight
1 1 02007196 Standard Air Regulator, 283 scfm, 7.30 to 123 psi, 1 NPT Port 283 scfm Air Round Pressure Gauge;Name Plate;Pressure Gauge - psi, °F Rising 145 psi 140 °F 123 psi 23 °F 7.3 psi 23 To 140 °F 90 mm 169 mm 127.5 mm Female 1 NPT Relief Valve 217 psi 7.30 to 123 psi ASTM B117-07a; JIS Z 2371 NPT 2.87 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map