Motion Industries - Free CAD models - Standard Air Regulator AR25-02 - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator AR25-02

Manufacturer SMC
Description Standard Air Regulator, 7.30 to 123 psi, 1/4 BSPT Port
Part Number AR25-02
MI Item Number 03451279
Distributor Motion Industries
Motion Internal Description AR25-02 REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/03451279
Fluid Compatibility Air
Knob Type Rising
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Maximum Set Pressure 123 psi
Minimum Operating Temperature 23 °F
Minimum Set Pressure 7.3 psi
Operating Temperature Range 23 To 140 °F
Overall Height 53 mm
Overall Length 101 mm
Overall Width 55 mm
Port Gender Female
Port Size 1/4 BSPT
Pressure Control Type Relief Valve
Proof Pressure 217 psi
Set Pressure Range 7.30 to 123 psi
Standards Met ASTM B117-07a; JIS Z 2371
Thread Standard BSPT
Weight 0.53 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Fluid Compatibility Knob Type Maximum Operating Pressure Maximum Operating Temperature Maximum Set Pressure Minimum Operating Temperature Minimum Set Pressure Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Pressure Control Type Proof Pressure Set Pressure Range Standards Met Thread Standard Weight
1 1 03451279 Standard Air Regulator, 7.30 to 123 psi, 1/4 BSPT Port Air Rising 145 psi 140 °F 123 psi 23 °F 7.3 psi 23 To 140 °F 53 mm 101 mm 55 mm Female 1/4 BSPT Relief Valve 217 psi 7.30 to 123 psi ASTM B117-07a; JIS Z 2371 BSPT 0.53 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map