Motion Industries - Free CAD models - Standard Air Regulator AR10-M5G-1 - TraceParts
Motion Industries
By Motion Industries

Standard Air Regulator AR10-M5G-1

Manufacturer SMC
Description Standard Air Regulator, 2.90 to 29 psi, M5x0.8 Port
Part Number AR10-M5G-1
MI Item Number 04352402
Distributor Motion Industries
Motion Internal Description AR10-M5G-1
E-Shop link https://www.motionindustries.com/products/sku/04352402
Fluid Compatibility Air
Included Options Round Pressure Gauge
Knob Type Rising
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Maximum Set Pressure 29 psi
Minimum Operating Temperature 23 °F
Minimum Set Pressure 2.9 psi
Operating Temperature Range 23 To 140 °F
Overall Height 25 mm
Overall Length 58 mm
Overall Width 38.5 mm
Port Gender Female
Port Size M5x0.8
Pressure Control Type Relief Valve
Proof Pressure 217 psi
Set Pressure Range 2.90 to 29 psi
Standards Met ASTM B117-07a; JIS Z 2371
Thread Standard Metric
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Fluid Compatibility Included Options Knob Type Maximum Operating Pressure Maximum Operating Temperature Maximum Set Pressure Minimum Operating Temperature Minimum Set Pressure Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Pressure Control Type Proof Pressure Set Pressure Range Standards Met Thread Standard Weight
1 1 04352402 Standard Air Regulator, 2.90 to 29 psi, M5x0.8 Port Air Round Pressure Gauge Rising 145 psi 140 °F 29 psi 23 °F 2.9 psi 23 To 140 °F 25 mm 58 mm 38.5 mm Female M5x0.8 Relief Valve 217 psi 2.90 to 29 psi ASTM B117-07a; JIS Z 2371 Metric 0.44 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map