Motion Industries - Free CAD models - Standard Air Filter, R412007017 - TraceParts
Motion Industries
By Motion Industries

Standard Air Filter, R412007017

Manufacturer Aventics
Description Standard Air Filter, Operating Temperature Range 14 to 122 °F, Weight 1.63 lbs, Thread Standard BSPP
Manufacturer Part Number R412007017
MI Item Number 05542616
Distributor Motion Industries
Motion Internal Description R412007017 "AS3-FLS-G012-SSS-AC-05 00"
E-Shop link https://motionindustries.com/products/sku/05542616
Drain Method Automatic
Drain Type Automatic (Normally Closed)
Filter Type Standard Filter
Maximum Air Flow 123 scfm
Maximum Operating Pressure 232 psi
Minimum Operating Pressure 0 psi
Operating Temperature Range 14 to 122 °F
Port Gender Female
Port Size 1/2 BSPP
Thread Standard BSPP
Weight 1.63 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Drain Method Drain Type Filter Type Maximum Air Flow Maximum Operating Pressure Minimum Operating Pressure Operating Temperature Range Port Gender Port Size Thread Standard Weight
1 1 05542616 Standard Air Filter, Operating Temperature Range 14 to 122 °F, Weight 1.63 lbs, Thread Standard BSPP Automatic Automatic (Normally Closed) Standard Filter 123 scfm 232 psi 0 psi 14 to 122 °F Female 1/2 BSPP BSPP 1.63 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map